
Brand: Raco
Catalog ID: 7488RAC
Cable Clamps
6
Catalog Number
7488RAC
Ceiling Fan Rated
No
Color
Gray
EU RoHS Indicator
Material
Steel
Number of Gang(s)
2-Gang
Old Work or New Work
Old Work
Type
Box
UPC
050169974889
Wiring System
Nonmetallic Sheathed Cable
Cubic Capacity
25 cu.in
Depth
2.75 in
Height
4.125 in
Weight
0.272 lb
Width
3 in
Certified Listed
UL Listed
Description SPEC - Certification
Canada 1,237,515; 1,260,599.
EU RoHS Indicator
Number of Gang(s)
2-Gang
Carton Quantity
30
Pallet Quantity
750