2 in. 150 Degree Rigid/IMC Grounding Bushing, Feed-Through-Lug
Image of 1228 2 in. 150 Degree Rigid/IMC Grounding Bushing, Feed-Through-Lug
*Representative image
Image of 1228 2 in. 150 Degree Rigid/IMC Grounding Bushing, Feed-Through-Lug

2 in. 150 Degree Rigid/IMC Grounding Bushing, Feed-Through-Lug

Brand: Raco

Catalog ID: 1228

2 in. 150 Degree Rigid/IMC Grounding Bushing, Feed-Through-Lug, Insulated

Insert ground wire through a RACO® Feed-thru style lug. Product is dual rated for either copper or aluminum grounding conductors.

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insuliner rated for 150° C
  • Grounding Wire Capacity - #14 Sol. - #1/0 Str.
  • UL and CSA Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1228

Conduit Type

Rigid/IMC

Connector Type

Grounding

Fitting Type

Bushings

Insulation Type

Insulated

Material

Malleable Iron

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169012284

Dimensions

Dimensions

1.953 in x 2.719 in x 3.219 in

Height

3.219 in

Length

1.953 in

Trade Size

2 in

Weight

0.372 lb

Width

2.719 in

Electrical Ratings

Grounding Wire Capacity Maximum

#4 STR

Grounding Wire Capacity Minimum

#14 SOL

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Configuration

Connector Type

Grounding

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

6300