2 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated
Image of 1218 2 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

2 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

Brand: Raco

Catalog ID: 1218

2 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

Insert ground wire through a RACO® lay-in style lug. Product is dual rated for either copper or aluminum grounding conductors.

Conduit

General

Catalog Number

1218

Conduit Type

Rigid/IMC

Connector Type

Grounding

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Insulation Type

Insulated

Material

Malleable Iron

UPC

050169012185

Dimensions

Dimensions

1.953 in x 2.719 in x 3.094 in

Height

3.094 in

Length

1.953 in

Trade Size

2 in

Weight

0.355 lb

Width

2.719 in

Electrical Ratings

Grounding Wire Capacity Maximum

#4 STR

Grounding Wire Capacity Minimum

#14 SOL

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Grounding

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2940