2 in. 90 Degree Flex Squeeze Connector, Uninsulated
Image of 2698 2 in. 90 Degree Flex Squeeze Connector, Uninsulated

2 in. 90 Degree Flex Squeeze Connector, Uninsulated

Brand: Raco

Catalog ID: 2698

2 in. 90 Degree Flex Squeeze Connector, Uninsulated

General

Catalog Number

2698

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169026984

Dimensions

Dimensions

6.25 in x 4 in x 4 in

Height

4 in

Length

6.25 in

Trade Size

2 in

Weight

1.23 lb

Width

4 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Industry Standard(s)

UL 514B

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

600