2 in. 90 Degree Liquidtight Connector, Uninsulated
Image of 3428DC 2 in. 90 Degree Liquidtight Connector, Uninsulated

2 in. 90 Degree Liquidtight Connector, Uninsulated

Brand: Raco

Catalog ID: 3428DC

2 in. 90 Degree Liquidtight Connector, Uninsulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight 90° connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

LT COND

General

Catalog Number

3428DC

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169980170

Dimensions

Dimensions

4.869 in x 3.016 in x 4.409 in

Height

4.409 in

Length

4.869 in

Trade Size

2 in

Weight

1.168 lb

Width

3.016 in

Certifications And Compliance

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

900