Image of 2358RC 2 in. Conduit Clamp, Right Angle
*Representative image
Image of 2358RC 2 in. Conduit Clamp, Right Angle

2 in. Conduit Clamp, Right Angle

Brand: Raco

Catalog ID: 2358RC

2 in. Conduit Clamp, Right Angle

  • Three available styles, Parallel, Edge and Right Angle, to meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads
  • Hot dipped galvanized malleable iron construction provides excellent weatherability and corrosion protection
  • Perfect for commercial construction applications
  • Additional sizes available

General

Catalog Number

2358RC

Conduit Type

Rigid/IMC

Fitting Type

Clamps

Material

Malleable Iron

Product Family

Conduit Support Products

Product Type

Commercial Fittings

UPC

050169986257

Dimensions

Dimensions

4.72 in x 4 in x 2.25 in

Height

2.25 in

Length

4.72 in

Trade Size

2 in

Weight

0.926 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2000