2 in. EMT Compression Connector, Uninsulated
Image of 2808 2 in. EMT Compression Connector, Uninsulated

2 in. EMT Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 2808

2 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

Conduit

General

Catalog Number

2808

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169028087

Dimensions

Dimensions

2.234 in x 2.656 in x 2.656 in

Height

2.656 in

Length

2.234 in

Package Height

7.48 in

Package Length

5.11 in

Package Weight

4.05 lb

Package Width

3.54 in

Trade Size

2 in

Weight

0.81 lb

Width

2.656 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Compression

Logistics

Carton Quantity

20

Minimum Pack Quantity

5

Pallet Quantity

2200