2 in. EMT or Rigid/IMC 1-Hole Push-On Strap
Image of 1338 2 in. EMT or Rigid/IMC 1-Hole Push-On Strap

2 in. EMT or Rigid/IMC 1-Hole Push-On Strap

Brand: Raco

Catalog ID: 1338

2 in. EMT or Rigid/IMC 1-Hole Push-On Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B). Push-on style.

Conduit

General

Catalog Number

1338

Conduit Type

Rigid/IMC

Connector Type

Push-On

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Steel

UPC

050169013380

Dimensions

Dimensions

4.077 in x 0.9 in x 2.448 in

Height

2.448 in

Length

4.077 in

Trade Size

2 in

Weight

0.198 lb

Width

0.9 in

Certifications And Compliance

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Push-On

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3500