2 in. EMT Set-Screw Connector, Uninsulated
Image of 2008 2 in. EMT Set-Screw Connector, Uninsulated

2 in. EMT Set-Screw Connector, Uninsulated

Brand: Raco

Catalog ID: 2008

2 in. EMT Set-Screw Connector, Uninsulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

Conduit

General

Catalog Number

2008

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169020081

Dimensions

Dimensions

2.88 in x 2.75 in x 3 in

Height

3 in

Length

2.88 in

Trade Size

2 in

Weight

0.553 lb

Width

2.75 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

1800