2 in. Liquidtight Straight Connector, Insulated with Ground Lug
Image of 3518-3 2 in. Liquidtight Straight Connector, Insulated with Ground Lug
*Representative image
Image of 3518-3 2 in. Liquidtight Straight Connector, Insulated with Ground Lug

2 in. Liquidtight Straight Connector, Insulated with Ground Lug

Brand: Raco

Catalog ID: 3518-3

2 in. Liquidtight Straight Connector, Insulated with Ground Lug

Use RACO® grounding liquidtight connectors when installation requires a copper or aluminum external bonding jumper on flexible metallic liquidtight conduit. Suitable for use in Class I, Div 2; Class II, Div 1 & 2; and Class III, Div 1 &2. For use in either indoor our outdoor applications.

  • Malleable iron construction ensures mechanical protection
  • All metallic components are zinc electroplated for added corrosion protection
  • Inslated with ground lug
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • UL Listed, CSA
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3518-3

Conduit Type

Liquidtight

Connector Type

Grounding

Environmental Conditions

Wet Location

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169351833

Dimensions

Dimensions

2.281 in x 3.031 in x 3.031 in

Height

3.031 in

Length

2.281 in

Trade Size

2 in

Weight

1.267 lb

Width

3.031 in

Electrical Ratings

Grounding Wire Capacity Maximum

#4 STR

Grounding Wire Capacity Minimum

#14 SOL

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Configuration

Connector Type

Grounding

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

930