Image of 2238 2 in. Rigid/IMC 2-Hole Strap

2 in. Rigid/IMC 2-Hole Strap

Brand: Raco

Catalog ID: 2238

2 in. Rigid/IMC 2-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 2-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

Conduit

General

Catalog Number

2238

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169022382

Dimensions

Dimensions

5.105 in x 1 in x 2.44 in

Height

2.44 in

Length

5.105 in

Trade Size

2 in

Weight

0.137 lb

Width

1 in

Certifications And Compliance

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3500