

Brand: Raco
Catalog ID: 1708
Connect and bond rigid/IMC conduit to a threadless opening in a box or enclosure. Can be used in wet or dry locations. All threaded hubs has an insulated throat.

Catalog Number
1708
Conduit Type
Rigid/IMC
Environmental Conditions
Wet Location
Fitting Type
Hubs
Insulation Type
Insulated
Material
Die Cast Zinc
Product Family
Rigid/IMC
Product Type
Commercial Fittings
UPC
050169017081
Dimensions
1.858 in x 3.243 in x 3.243 in
Height
3.243 in
Length
1.858 in
Trade Size
2 in
Weight
0.987 lb
Width
3.243 in
Certified Listed
Environmental Conditions
Wet Location
Industry Standard(s)
UL 514B
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
2130