2 in. Rigid/IMC or EMT Service Entrance Head
Image of 2408 2 in. Rigid/IMC or EMT Service Entrance Head
*Representative image
Image of 2408 2 in. Rigid/IMC or EMT Service Entrance Head

2 in. Rigid/IMC or EMT Service Entrance Head

Brand: Raco

Catalog ID: 2408

2 in. Rigid/IMC or EMT Service Entrance Head

SE CABLE

General

Catalog Number

2408

Conduit Type

Service Entrance

Connector Type

Clamp-Type

Fitting Type

Clamps

Material

Aluminum

Product Family

Service Entrance

Product Type

Commercial Fittings

UPC

050169024089

Dimensions

Dimensions

4.375 in x 4.25 in x 5.875 in

Height

5.875 in

Insulating Hole Diameter

  • 3 Holes 1 Dia in
  • 2 Holes 0.750 Dia in
  • 1 Hole 0.531 Dia in

Length

4.375 in

Trade Size

2 in

Weight

1.082 lb

Width

4.25 in

Certifications And Compliance

Certified Listed

  • CSA
  • UL Listed

Industry Standard(s)

UL 514B

Nema Rating

NEMA 3R

Configuration

Connector Type

Clamp-Type

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

300