
Brand: Burndy
Catalog ID: 200
Welding Powder Size: 200 GM, Recommended Accessories: B370320-03 Steel Disc
Application
For Welding Copper To Copper, Copper To Steel, Copper To Rail, Copper To Cast Iron And One For Welding Copper To Steel For Cathodic Protection
Catalog Number
200
EU RoHS Indicator
Sub Brand
WELD METAL
Trade Name
BURNDYWeld®
UPC
781810402344
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
60
Pallet Quantity
3600