HUBBELL MEXICO
270G - 3/4" Stamp Steel Duraloy 7 Conduit Cover w/ gasket
Image of 270G 270G - 3/4" Stamp Steel Duraloy 7 Conduit Cover w/ gasket
*Representative image
Image of 270G 270G - 3/4" Stamp Steel Duraloy 7 Conduit Cover w/ gasket
Image of 270G 270G - 3/4" Stamp Steel Duraloy 7 Conduit Cover w/ gasket

270G - 3/4" Stamp Steel Duraloy 7 Conduit Cover w/ gasket

Brand: Killark

Catalog ID: 270G

3/4" Stamp Steel Duraloy 7 Conduit Cover w/ gasket,

  • Galvanized Steel
  • Natural finish
  • 316 stainless steel screws
  • Neoprene gasket

Galvanized steel. 316 stainless steel screws. Natural finish.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

270G

Color

Silver

Cover Type

Stamped

Finish Type

Natural

Material

Steel

Product Family

Fittings

Series

Duraloy 7 Series

Type

Conduit Body Cover With Gasket

UPC

783936079035

Dimensions

Diameter - Outside

6.03 in

Dimensions

5 in x 2 in x 1 in

Gross Weight with Packaging

0.15

Height

1 in

Hub Size

3/4"

Length

5 in

Weight

0.15 lb

Width

2 in

Logistics

Carton Quantity

20