3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep
Image of 7119RAC 3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep

3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep

Brand: Raco

Catalog ID: 7119RAC

3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep

General

Cable Clamps

4

Catalog Number

7119RAC

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Light

Type

Box

UPC

050169971192

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity

18 cu.in

Depth

2.625 in

Fixture Lbs.

50 lb

Height

4 in

Weight

0.227 lb

Width

4 in

Certifications And Compliance

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,233,900; 1,237,515; 1,260,599.

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

75

Pallet Quantity

1125