3-3/4 in. Square Box, Large capacity, Welded, 3-1/2 in. Deep, Seventeen Knockouts
Image of 256 3-3/4 in. Square Box, Large capacity, Welded, 3-1/2 in. Deep, Seventeen Knockouts

3-3/4 in. Square Box, Large capacity, Welded, 3-1/2 in. Deep, Seventeen Knockouts

Brand: Raco

Catalog ID: 256

3-3/4 in. Square Box, Large capacity, Welded, 3-1/2 in. Deep, Sixteen 1/2 and 3/4 in. Concentric KO's and One 1/2 in. KO

  • Welded steel construction
  • 3-3/4 in. square x 3-1/2 in. deep
  • 3-3/4 in. opening in wall allows for margin of error when using a 4 in. square cover
  • Accepts all 4 in. square covers and mudrings
  • Large capacity design accommodates oversized devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with sixteen 1/2-3/4 Concentric KO's and one 1/2 in. KO
  • 40.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

256

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Concentric

Material

Steel

Number of Gang(s)

2-Gang

Type

  • Box
  • Large Capacity

UPC

050169002568

Wiring System

Conduit

Dimensions

Actual Depth

3.5 in

Cubic Capacity

45 cu.in

Depth

3.5 in

Height

3.75 in

Raised Ground

No

Weight

1.204 lb

Width

3.75 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Concentric

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1125