3-3/4 in. x 1-9/16 in. Industrial Handy Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 in. KO's
Image of 640 3-3/4 in. x 1-9/16 in. Industrial Handy Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 in. KO's

3-3/4 in. x 1-9/16 in. Industrial Handy Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 in. KO's

Brand: Raco

Catalog ID: 640

3-3/4 in. x 1-9/16 in. Industrial Handy Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 in. KO's

  • Drawn construction
  • 3-3/4 in. x 1-9/16 in., 1-1/2 in. deep
  • Supplied with eleven 1/2 in. knockouts
  • 7.3 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

640

Drawn or Welded

Drawn

EU RoHS Indicator

Fire Resistance

Yes

Knockouts

1/2 in

Type

Box

UPC

050169006405

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

7.3 cu.in

Depth

1.5 in

Height

3.75 in

Raised Ground

No

Weight

0.331 lb

Width

1.563 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

7200