3-3/4 in.x 1-9/16 in. Industrial Handy Cover for 640 Box
Image of 880 3-3/4 in.x 1-9/16 in. Industrial Handy Cover for 640 Box
Image of 880 3-3/4 in.x 1-9/16 in. Industrial Handy Cover for 640 Box

3-3/4 in.x 1-9/16 in. Industrial Handy Cover for 640 Box

Brand: Raco

Catalog ID: 880

3-3/4 in. x 1-9/16 in. Industrial Handy Cover for 640 Box, Drawn, Blank with Captive Screws

  • RACO® Handy Box covers are designed to match the contours of the box
  • For a 1-device
  • Made from zinc, pre-coated, steel
  • Angled mounting slots allows for installation of cover without removing the box screws
  • 9.5 cu. in. capacity

General

Catalog Number

880

Color

Gray

Material

Steel

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Product Family

Single Gang Handy Boxes, Extension Rings & Covers

Product Type

Cover

Type

Blank Cover

UPC

050169008805

Dimensions

Dimensions

0.063 in x 1.563 in x 3.75 in

Height

3.75 in

Length

0.063 in

Weight

0.118 lb

Width

1.563 in

Certifications And Compliance

Certified Listed

cULus Listed

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

14700