Brand: Raco
Catalog ID: 845
Catalog Number
845
Color
Gray
EU RoHS Indicator
Yes
Material
845
Number of Gang(s)
3-Gang
Paintable/Stainable
No
Type
Blank Cover
UPC
050169008454
Dimensions
0.063 in x 7.875 in x 4.5 in
Height
4.5 in
Length
0.063 in
Weight
0.826 lb
Width
7.875 in
Certified Listed
UL Listed
Carton Quantity
5
Minimum Pack Quantity
5
Packaging Type
No Packaging
Pallet Quantity
2940