
Brand: Raco
Catalog ID: 822
Catalog Number
822
Color
Gray
EU RoHS Indicator
Yes
Material
822
Number of Gang(s)
3-Gang
Paintable/Stainable
Yes
Type
Device Cover
UPC
050169008225
Cubic Capacity
15.3 cu.in
Dimensions
0.75 in x 8.875 in x 4.5 in
Height
4.5 in
Length
0.75 in
Raised Height
0.75 in
Weight
0.66 lb
Width
8.875 in
Certified Listed
UL Listed
EU RoHS Indicator
Yes
Number of Gang(s)
3-Gang
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
1600