3-Gang Device Cover, for 263 Box, 1-1/4 in. Raised
Image of 794 3-Gang Device Cover, for 263 Box, 1-1/4 in. Raised
Image of 794 3-Gang Device Cover, for 263 Box, 1-1/4 in. Raised

3-Gang Device Cover, for 263 Box, 1-1/4 in. Raised

Brand: Raco

Catalog ID: 794

3-Gang Device Cover, for 263 Box, 1-1/4 in. Raised

  • Drawn construction
  • Accepts UL Listed voltage partition, Cat. No. 981

General

Catalog Number

794

Drawn or Welded

Drawn

EU RoHS Indicator

Material

Steel

Number of Gang(s)

3-Gang

Product Family

Covers for Audio, Video, Power and Data

Product Type

Cover

Type

Mud Ring

UPC

050169007945

Dimensions

Cubic Capacity

24.2 cu.in

Dimensions

5.88 in x 4.06 in x 1.38 in

Height

1.38 in

Length

5.88 in

Weight

0.45 lb

Width

4.06 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Packaging Type

No Packaging

Pallet Quantity

1350