3-Gang Masonry Box, Nongangable, 2-1/2 in. Deep, Thirteen Concentric KO’s
Image of 692 3-Gang Masonry Box, Nongangable, 2-1/2 in. Deep, Thirteen Concentric KO’s

3-Gang Masonry Box, Nongangable, 2-1/2 in. Deep, Thirteen Concentric KO’s

Brand: Raco

Catalog ID: 692

3-Gang Masonry Box, Nongangable, 2-1/2 in. Deep, Thirteen Concentric KO’s

General

Bracket Type

No Bracket

Catalog Number

692

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Gangable

No

Knockouts

1/2 - 3/4 in Concentric

Material

Steel

Number of Gang(s)

3-Gang

Type

Box

UPC

050169006924

Wiring System

Conduit

Dimensions

Cubic Capacity

47.8 cu.in

Depth

2.5 in

Height

3.75 in

Weight

1.25 lb

Width

5.594 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

1/2 - 3/4 in Concentric

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

10

Packaging Type

No Packaging

Pallet Quantity

1000