3 in. EMT Compression Connector, Uninsulated
Image of 2842 3 in. EMT Compression Connector, Uninsulated

3 in. EMT Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 2842

3 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

Conduit

General

Catalog Number

2842

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169028421

Dimensions

Dimensions

2.766 in x 3.813 in x 3.813 in

Height

3.813 in

Length

2.766 in

Trade Size

3 in

Weight

1.311 lb

Width

3.813 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Compression

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

1320