3 in. EMT or Rigid/IMC 1-Hole Push-On Strap
Image of 1339 3 in. EMT or Rigid/IMC 1-Hole Push-On Strap

3 in. EMT or Rigid/IMC 1-Hole Push-On Strap

Brand: Raco

Catalog ID: 1339

3 in. EMT or Rigid/IMC 1-Hole Push-On Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B). Push-on style.

Conduit

General

Catalog Number

1339

Conduit Type

Rigid/IMC

Connector Type

Push-On

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Steel

UPC

050169013397

Dimensions

Dimensions

5.708 in x 1.253 in x 3.535 in

Height

3.535 in

Length

5.708 in

Trade Size

3 in

Weight

0.507 lb

Width

1.253 in

Certifications And Compliance

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Push-On

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3500