Image of 2240 3 in. EMT or Rigid/IMC 2-Hole Strap

3 in. EMT or Rigid/IMC 2-Hole Strap

Brand: Raco

Catalog ID: 2240

3 in. EMT or Rigid/IMC 2-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 2-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

Conduit

General

Catalog Number

2240

Conduit Type

EMT

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169022405

Dimensions

Dimensions

6.55 in x 1.003 in x 3.557 in

Height

3.557 in

Length

6.55 in

Trade Size

3 in

Weight

0.238 lb

Width

1.003 in

Certifications And Compliance

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3500