Image of 1712 3 in. Rigid/IMC Hub

3 in. Rigid/IMC Hub

Brand: Raco

Catalog ID: 1712

3 in. Rigid/IMC Hub

Connect and bond rigid/IMC conduit to a threadless opening in a box or enclosure. Can be used in wet or dry locations. All threaded hubs has an insulated throat.

Conduit

General

Catalog Number

1712

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Hubs

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169017128

Dimensions

Dimensions

2.615 in x 4.37 in x 4.37 in

Height

4.37 in

Length

2.615 in

Trade Size

3 in

Weight

2.35 lb

Width

4.37 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

2

Minimum Pack Quantity

2

Pallet Quantity

640