Image of 1199 3 in. Rigid/IMC Locknut

3 in. Rigid/IMC Locknut

Brand: Raco

Catalog ID: 1199

3 in. Rigid/IMC Locknut

Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

Conduit

General

Catalog Number

1199

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Locknuts

Material

Steel

UPC

050169011997

Dimensions

Dimensions

0.234 in x 4.188 in x 4.188 in

Height

4.188 in

Length

0.234 in

Trade Size

3 in

Weight

0.182 lb

Width

4.188 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7200