3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Eight 1/2 in. KO's, Plaster Ears
Image of 500 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Eight 1/2 in. KO's, Plaster Ears

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Eight 1/2 in. KO's, Plaster Ears

Brand: Raco

Catalog ID: 500

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Eight 1/2 in. KO's, Plaster Ears

General

Bracket Type

No Bracket

Catalog Number

500

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Item Type

4D

Knockouts

1/2 in

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169905005

Wiring System

Conduit

Dimensions

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

4.219 in

Weight

0.551 lb

Width

2 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Gangable

Yes

Knockouts

1/2 in

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

3250