

Brand: Raco
Catalog ID: 503
Bracket Type
No Bracket
Catalog Number
503
Color
Gray
Fire Resistance
Yes
Gangable
Yes
Knockouts
1/2 in;3/4 in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
Yes
Product Family
Switch Boxes
Product Type
Steel Boxes and Covers
Type
UPC
050169005033
Wiring System
Cubic Capacity
12.5 cu.in
Depth
2.5 in
Height
4.219 in
Weight
0.55 lb
Width
2 in
Power Distribution Features
Fire Rated
Certified Listed
UL Listed
Bracket Type
No Bracket
Gangable
Yes
Knockouts
1/2 in;3/4 in
Number of Gang(s)
1-Gang
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
3250