3 in.x 2 in. Switch Box, Gangable, Tigergrip, (8)1/2 in. KOs
Image of 506 3 in.x 2 in. Switch Box, Gangable, Tigergrip, (8)1/2 in. KOs
Image of 506 3 in.x 2 in. Switch Box, Gangable, Tigergrip, (8)1/2 in. KOs
play
Image of 506 3 in.x 2 in. Switch Box, Gangable, Tigergrip, (8)1/2 in. KOs
+2
Image of 506 3 in.x 2 in. Switch Box, Gangable, Tigergrip, (8)1/2 in. KOs

3 in.x 2 in. Switch Box, Gangable, Tigergrip, (8)1/2 in. KOs

Brand: Raco

Catalog ID: 506

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Eight 1/2 in. KO's, Tigergrip, Old work, Plaster Ears

  • 3 in. x 2 in., 2-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with eight 1/2 in. knockouts
  • Includes plaster ears and tiger grip clips for "cut-in" or "old work" applications
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

506

Color

Gray

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Product Family

Switch Boxes

Product Type

Steel Boxes and Covers

Type

  • Switch Box
  • Box

UPC

050169005064

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

2.55 in

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

4.219 in

Weight

0.579 lb

Width

2.5 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Gangable

Yes

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

16

Packaging Type

No Packaging

Pallet Quantity

2304