3 Prong Dryer Outlet, Residential Grade, Single, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, 10-30R, Flush Mount, Black
Image of RR330F 3 Prong Dryer Outlet, Residential Grade, Single, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, 10-30R, Flush Mount, Black

3 Prong Dryer Outlet, Residential Grade, Single, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, 10-30R, Flush Mount, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR330F

tradeSELECT® 3 Prong Dryer Outlet, 30A 125/250V, 3-Pole, Flush Mount

Upgrade with the TradeSelect 3-Prong Dryer Outlet. Designed specifically for residential use, this robust outlet supports high-capacity appliances with a 30A, 125/250V configuration. It features a 3-pole, 3-wire, non-grounding setup, making it an ideal choice for various dryer models. The sleek, flush mount design in a versatile black finish ensures it blends seamlessly into your home environment. Easy to install, this 3-prong dryer outlet is perfect for both DIY projects and professional installations, offering both reliability and enhanced performance for your laundry appliances.

  • High Capacity: 30A, 125/250V configuration for high-demand appliances
  • Sleek Design: Flush mount, black finish complements any decor
  • Easy Installation: Simple setup for DIY enthusiasts and professionals

This 3-prong dryer outlet features a robust 30A, 125/250V capacity, ensuring reliable and efficient power delivery for your high-demand laundry appliances.

General

Application

Residential Range and Dryer Devices

Catalog Number

RR330F

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Material - Mounting Hardware

Screw Mounting

Series

Heavy Duty

Style

Smooth Face

Type

Single Receptacle

UPC

883778100796

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Wattage

12500

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

10-30R

Logistics

Carton Quantity

10

Pallet Quantity

2100