
Brand: Burndy
Catalog ID: 32
Packed in moisture-resistant plastic cartridges that have tight fitting caps.These cartridges, along with the necessary steel discs, are then packed in boxes that are hermetically sealed
Application
For Welding Copper To Copper, Copper To Steel, Copper To Rail, Copper To Cast Iron And One For Welding Copper To Steel For Cathodic Protection
Catalog Number
32
EU RoHS Indicator
Trade Name
BURNDYWeld®
UPC
781810402429
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
260
Pallet Quantity
18756