Image of 1043 3/4 in. 1-Piece Knockout Seal
*Representative image
Image of 1043 3/4 in. 1-Piece Knockout Seal
play
3D View
play
360 View
Image of 1043 3/4 in. 1-Piece Knockout Seal

3/4 in. 1-Piece Knockout Seal

Brand: Raco

Catalog ID: 1043

3/4 in. 1-Piece Knockout Seal

Close off unused openings in junction boxes or panel boards with RACOĀ® knockout seals. Zinc steel seals provide installation integrity. Snap-in design makes installation easy.

  • Snap-in feature provides quick and secure installation
  • Zinc-electroplated for added corrosion protection
  • 1-piece design is lightweight and easy to use
  • UL Listed
  • Available in trade sizes 1/2 in. through 2 in.

General

Catalog Number

1043

Fitting Type

Knockout Seals

Material

Steel

Product Family

Miscellaneous Fittings

Product Type

Commercial Fittings

UPC

050169010433

Dimensions

Dimensions

0.287 in x 1.21 in x 1.21 in

Height

1.21 in

Length

0.287 in

Package Height

2.563 in

Package Length

5.938 in

Package Weight

1.16 lb

Package Width

4.125 in

Trade Size

3/4 in

Weight

0.011 lb

Width

1.21 in

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

75000