3/4 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated
Image of 1213 3/4 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

3/4 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

Brand: Raco

Catalog ID: 1213

3/4 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

Insert ground wire through a RACO® lay-in style lug. Product is dual rated for either copper or aluminum grounding conductors.

Conduit

General

Catalog Number

1213

Conduit Type

Rigid/IMC

Connector Type

Grounding

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Insulation Type

Insulated

Material

Malleable Iron

UPC

050169012130

Dimensions

Dimensions

0.75 in x 1.406 in x 1.782 in

Height

1.782 in

Length

0.75 in

Trade Size

3/4 in

Weight

0.1 lb

Width

1.406 in

Electrical Ratings

Grounding Wire Capacity Maximum

#4 STR

Grounding Wire Capacity Minimum

#14 SOL

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Grounding

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

15000