
Brand: Raco
Catalog ID: 3423DC
Positviely bond conduit to a box or enclosure with RACO® liquidtight 90° connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

Catalog Number
3423DC
Conduit Type
Liquidtight
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169980132
Dimensions
2.653 in x 1.575 in x 2.441 in
Height
2.441 in
Length
2.653 in
Package Height
5.625 in
Package Length
7.5 in
Package Weight
6.601 lb
Package Width
5.5 in
Trade Size
3/4 in
Weight
0.245 lb
Width
1.575 in
Certified Listed
cULus Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
4500