

Brand: Raco
Catalog ID: 2353RC
Catalog Number
2353RC
Conduit Type
Rigid/IMC
Fitting Type
Clamps
Material
Malleable Iron
Product Family
Conduit Support Products
Product Type
Commercial Fittings
UPC
050169986219
Dimensions
3.1 in x 2.23 in x 1.97 in
Height
1.97 in
Length
3.1 in
Trade Size
3/4 in
Weight
0.386 lb
Width
2.23 in
Certified Listed
cULus Listed
Carton Quantity
50
Pallet Quantity
4000