
Brand: Raco
Catalog ID: 2093
Mount EMT conduit with RACO® 2-hole straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

Catalog Number
2093
Conduit Type
EMT
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Straps
Item Type
4D
Material
Steel
UPC
050169020937
Dimensions
2.8 in x 0.632 in x 0.933 in
Height
0.933 in
Length
2.8 in
Trade Size
3/4 in
Weight
0.022 lb
Width
0.632 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
33600