
Brand: Raco
Catalog ID: 2923
Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

Catalog Number
2923
Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Yes
Fitting Type
Couplings
Material
Steel
UPC
050169029237
Dimensions
2.205 in x 1.28 in x 1.28 in
Height
1.28 in
Length
2.205 in
Package Height
4.004 in
Package Length
8.242 in
Package Weight
5.173 lb
Package Width
5.014 in
Trade Size
3/4 in
Weight
0.207 lb
Width
1.28 in
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
Industry Standard(s)
UL 514B
Connector Type
Compression
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
8000