
Brand: Raco
Catalog ID: 2603
In dry locations, bond EMT conduity to a box or enclosure with RACO® set-screw connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections when taped. Suitable for applications above 600V.

Catalog Number
2603
Conduit Type
EMT
Connector Type
Set-Screw
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Item Type
29
Material
Die Cast Zinc
UPC
050169026038
Dimensions
1.41 in x 1.21 in x 1.29 in
Height
1.29 in
Length
1.41 in
Package Height
4.84 in
Package Length
5.11 in
Package Weight
2.375 lb
Package Width
3.54 in
Trade Size
3 in
Weight
0.095 lb
Width
1.21 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Set-Screw
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
10000