
Brand: Raco
Catalog ID: 2623
Used in dry locations, couple two ends of conduit with RACO® set-screw couplings. Provides concrete-tight connections when taped. Suitable for applications above 600V.

Catalog Number
2623
Conduit Type
EMT
Connector Type
Set-Screw
EU RoHS Indicator
Fitting Type
Couplings
Material
Die Cast Zinc
UPC
050169026236
Dimensions
1.88 in x 1.14 in x 1.24 in
Height
1.24 in
Length
1.88 in
Package Height
6.1 in
Package Length
5.11 in
Package Weight
2.725 lb
Package Width
3.54 in
Trade Size
3/4 in
Weight
0.109 lb
Width
1.14 in
Certified Listed
EU RoHS Indicator
Connector Type
Set-Screw
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
12000