3/4 in. Flex Straight Squeeze Connector, Insulated
Image of 3303 3/4 in. Flex Straight Squeeze Connector, Insulated

3/4 in. Flex Straight Squeeze Connector, Insulated

Brand: Raco

Catalog ID: 3303

3/4 in. Flex Straight Squeeze Connector, Insulated

General

Catalog Number

3303

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Item Type

4D

Material

Malleable Iron

UPC

050169033036

Dimensions

Dimensions

1.469 in x 1.38 in x 1.938 in

Height

1.938 in

Length

1.469 in

Trade Size

3/4 in

Weight

0.228 lb

Width

1.38 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

14400