

Brand: Raco
Catalog ID: 2193

Catalog Number
2193
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
Product Family
Flexible Metal
Product Type
Commercial Fittings
UPC
050169021934
Dimensions
1.594 in x 1.5 in x 1.593 in
Height
1.593 in
Length
1.594 in
Package Height
6.1 in
Package Length
5.11 in
Package Weight
3.1 lb
Package Width
3.54 in
Trade Size
3/4 in
Weight
0.124 lb
Width
1.5 in
Certified Listed
EU RoHS Indicator
Industry Standard(s)
UL 514B
Connector Type
Squeeze
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
12000