3/4 in. Hubs Form 3 Strain Relief Connector, .625 - .750"
Image of 4803-8 3/4 in. Hubs Form 3 Strain Relief Connector, .625 - .750"
*Representative image
Image of 4803-8 3/4 in. Hubs Form 3 Strain Relief Connector, .625 - .750"

3/4 in. Hubs Form 3 Strain Relief Connector, .625 - .750"

Brand: Raco

Catalog ID: 4803-8

3/4 in. Hubs Form 3 Liquidtight Strain Relief Connector, Cable Range .625 - .750

  • Aluminum construction provides a corrosion resistant installation
  • Innovative GOTHCA® ring incorporates a split hinge design to prevent friction and to provide strain relief
  • Neoprene grommet
  • Knurled compression nut allows the fittings to be hand tightened to UL requirements
  • GOTCHA® color-coded ring provides fast identification of cord size
  • Additional colors and sizes available
LT CORD

General

Catalog Number

4803-8

Color Code

Yellow

Conduit Type

Liquidtight

Connector Type

Strain-Relief

Environmental Conditions

Wet Location

Fitting Type

Connectors

Material

Aluminum

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169480380

Dimensions

Dimensions

2.05 in x 1.38 in x 1.38 in

Form Size

3 in

Height

1.38 in

Length

2.05 in

Trade Size

3/4 in

Weight

0.162 lb

Width

1.38 in

Conductor Related

Cable Range

.625 - .750 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Configuration

Connector Type

Strain-Relief

Logistics

Carton Quantity

15

Minimum Pack Quantity

15

Pallet Quantity

4560