3/4 in. Liquidtight Straight Connector, Uninsulated
Image of 3403DC 3/4 in. Liquidtight Straight Connector, Uninsulated
*Representative image
Image of 3403DC 3/4 in. Liquidtight Straight Connector, Uninsulated
play
RACO: Liquidtight Connectors vs. popular competitor

3/4 in. Liquidtight Straight Connector, Uninsulated

Brand: Raco

Catalog ID: 3403DC

3/4 in. Liquidtight Straight Connector, Uninsulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight straight connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

  • Diecast zinc construction
  • Noninsulated
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • cULus
  • Available in trade sizes 3/8 in. through 2 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3403DC

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169980064

Dimensions

Dimensions

1.435 in x 1.575 in x 1.692 in

Height

1.692 in

Length

1.435 in

Package Height

3.625 in

Package Length

7.564 in

Package Weight

5.224 lb

Package Width

5.188 in

Trade Size

3/4 in

Weight

0.193 lb

Width

1.575 in

Certifications And Compliance

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

10000