
Brand: Raco
Catalog ID: 1333
Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B). Push-on style.

Catalog Number
1333
Conduit Type
Rigid/IMC
Connector Type
Push-On
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Straps/Clampbacks
Material
Steel
UPC
050169013335
Dimensions
2.17 in x 0.76 in x 1.148 in
Height
1.148 in
Length
2.17 in
Package Height
4.313 in
Package Length
7.5 in
Package Weight
5.916 lb
Package Width
5.313 in
Trade Size
3/4 in
Weight
0.053 lb
Width
0.76 in
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Connector Type
Push-On
Carton Quantity
500
Minimum Pack Quantity
100
Pallet Quantity
25000