
Brand: Raco
Catalog ID: 2233
Mount rigid/IMC conduit in wet or dry locations with RACO® 2-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

Catalog Number
2233
Conduit Type
Rigid/IMC
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Straps
Material
Steel
UPC
050169022337
Dimensions
2.836 in x 0.57 in x 1.088 in
Height
1.088 in
Length
2.836 in
Trade Size
3/4 in
Weight
0.02 lb
Width
0.57 in
Certified Listed
cULus Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
33600