
Brand: Raco
Catalog ID: 1133
Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at the entrance of raceway. May also be used on the threaded box end of a conduit connector to smooth the wire entrance.

Catalog Number
1133
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Bushings
Insulation Type
Insulated
Item Type
4D
Material
Malleable Iron
UPC
050169011331
Dimensions
0.563 in x 1.406 in x 1.406 in
Height
1.406 in
Length
0.563 in
Trade Size
3/4 in
Weight
0.077 lb
Width
1.406 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Carton Quantity
50
Pallet Quantity
31500