
Brand: Raco
Catalog ID: 1403
Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at raceway entrance. May also be used on the threaded box end of a conduit connector to smooth the wire entrance. Made from high-impact polypropylene.

Catalog Number
1403
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Bushings
Insulation Type
Insulated
Material
Polypropylene
UPC
050169014035
Dimensions
0.407 in x 1.29 in x 1.29 in
Height
1.29 in
Length
0.407 in
Package Height
4.25 in
Package Length
6.25 in
Package Weight
0.9 lb
Package Width
4.5 in
Trade Size
3/4 in
Weight
0.009 lb
Width
1.29 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Carton Quantity
400
Minimum Pack Quantity
100
Pallet Quantity
40000