
Brand: Raco
Catalog ID: 1103
Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at the entrance of raceway. May also be used on the threaded box end of a conduit connector to smooth the wire entrance.

Application
For use on threaded rigid/IMC conduit to provide a smooth rounded surface at the entrance of raceways
Catalog Number
1103
Conduit Type
Rigid/IMC
Fitting Type
Bushings
Insulation Type
Uninsulated
Material
Malleable Iron
UPC
050169011034
Dimensions
0.563 in x 1.406 in x 1.406 in
Height
1.406 in
Length
0.563 in
Trade Size
3/4 in
Weight
0.074 lb
Width
1.406 in
Certified Listed
Industry Standard(s)
UL 514B
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
25200